IESNA:LM-63-2002
[TEST]P821362
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-981-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/15/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-750-24VDC-RW
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]5000K, 70 CRI LEDS AND  RECTANGULAR DISTRIBUTION
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4215
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
77 78 81 86 91 98 107 116 127 140
154 171 192 217 246 278 318 365 423 492.1
571.1 650.1 721.1 791.1 857.1 930.1 993.1 1040.1 1078.1 1083.1
1053.1 952.1 773.1 570.1 356 119 0
77 78 81 85 91 98 106 116 127 139
153 170 190 216 245 279 320 368 425 491.1
566.1 641.1 714.1 787.1 861.1 933.1 995.1 1042.1 1069.1 1075.1
1032.1 932.1 766.1 564.1 344 114 0
77 79 81 86 92 98 106 115 126 137
152 168 188 213 241 274 314 360 415 482.1
559.1 635.1 711.1 784.1 859.1 933.1 999.1 1037.1 1055.1 1031.1
959.1 840.1 682.1 500.1 304 98 0
77 79 81 86 91 98 105 114 124 135
149 165 184 209 234 266 305 351 407 472.1
547.1 627.1 712.1 790.1 877.1 953.1 1000.1 1032.1 1030.1 975.1
875.1 744.1 594.1 423 250 81 0
77 79 82 86 91 97 104 112 122 133
146 161 180 202 229 261 300 348 405 474.1
560.1 650.1 748.1 847.1 946.1 1009.1 1052.1 1072.1 1043.1 959.1
845.1 710.1 553.1 390 228 68 0
77 79 82 85 90 97 103 111 121 132
145 159 177 200 228 263 308 361 428 507.1
608.1 712.1 837.1 963.1 1063.1 1112.1 1155.1 1165.1 1113.1 1020.1
903.1 760.1 582.1 414 244 71 0
77 79 81 85 90 96 102 111 120 131
143 158 177 202 234 275 327 388 474.1 576.1
695.1 834.1 997.1 1143.1 1219.1 1271.1 1363.2 1356.2 1298.1 1196.1
1054.1 888.1 694.1 494.1 297 87 0
77 79 81 85 90 95 102 110 120 130
143 158 178 208 244 294 349 424 534.1 657.1
793.1 1005.1 1216.1 1348.2 1421.2 1507.2 1586.2 1576.2 1496.2 1374.2
1216.1 1019.1 797.1 570.1 348 106 0
77 79 81 84 89 94 101 109 119 130
142 159 181 212 257 307 372 465.1 599.1 726.1
909.1 1180.1 1385.2 1487.2 1555.2 1677.2 1738.2 1711.2 1632.2 1491.2
1310.1 1109.1 870.1 638.1 409 155 0
77 79 81 84 89 94 101 109 119 130
143 159 183 215 261 316 383 478.1 629.1 772.1
950.1 1274.1 1463.2 1545.2 1608.2 1755.2 1828.2 1779.2 1693.2 1549.2
1359.2 1157.1 927.1 684.1 445.1 171 0
77 79 81 84 89 94 101 109 119 130
143 160 183 217 263 318 386 483.1 634.1 782.1
968.1 1293.1 1477.2 1555.2 1619.2 1767.2 1836.2 1785.2 1702.2 1550.2
1364.2 1160.1 932.1 687.1 447.1 181 0
